DLPS201E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fclock | Clock frequency, MOSC(1) | 15.997 | 16.000 | 16.003 | MHz | |
tc | Cycle time, MOSC (1) | 62.488 | 62.500 | 62.512 | ns | |
tw(H) | Pulse duration(2), MOSC, high | 50% to 50% reference points (signal) | 40% of tc | |||
tw(L) | Pulse duration(2), MOSC, low | 50% to 50% reference points (signal) | 40% of tc | |||
tt | Transition time(2), MOSC, tt = tƒ / tr | 20% to 80% reference points (signal) | 0.2 | 2 | ns | |
tjp | Long term periodic jitter(2), MOSC (that is the deviation in period from ideal period due solely to high frequency jitter) | 100 | ps |
PARAMETER | NOMINAL | UNIT |
---|---|---|
PLL_REFCLK_I TO GND capacitance | 3.5 | pF |
PLL_REFCLK_O TO GND capacitance | 3.45 | pF |