No external termination resistors are required on the DMD_HS or DMD_LS differential signals.
The DMD_LS0_RDATA and DMD_LS1_RDATA single-ended signal paths must include a
10Ω series termination resistor located as close as possible to the
corresponding DMD pin.
DMD_DEN_ARSTZ does not typically require a series resistor, however, for a long
trace, one can be needed to reduce undershoot or overshoot.