DLPS201E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VCM | Steady-state common mode voltage | 1.8V SubLVDS (I/O type 4,5) | 0.8 | 0.9 | 1.0 | V |
VCM (Δpp)(1) | VCM change peak-to-peak (during switching) | 1.8V SubLVDS (I/O type 4,5) | 75 | mV | ||
VCM (Δss)(1) | VCM change steady state | 1.8V SubLVDS (I/O type 4,5) | –10 | 10 | mV | |
|VOD|(2) | Differential output voltage magnitude. RBGR = 75kΩ. | 1.8V SubLVDS (I/O type 4,5) | 155 | 200 | 250 | mV |
VOD (Δ)(3) | VOD change (between logic states) | 1.8V SubLVDS (I/O type 4,5) | –10 | 10 | mV | |
VOH | Single-ended output voltage high | 1.8V SubLVDS (I/O type 4,5) | 0.88 | 1.00 | 1.125 | V |
VOL | Single-ended output voltage low | 1.8V SubLVDS (I/O type 4,5) | 0.675 | 0.80 | 0.925 | V |
tR(2) | Differential output rise time | 1.8V SubLVDS (I/O type 4,5) | 250 | ps | ||
tF(2) | Differential output fall time | 1.8V SubLVDS (I/O type 4,5) | 250 | ps | ||
fMAX | Max switching rate | 1.8V SubLVDS (I/O type 4,5) | 1200 | Mbps | ||
DCout | Output duty cycle | 1.8V SubLVDS (I/O type 4,5) | 45% | 50% | 55% | |
Txterm(1) | Internal differential termination | 1.8V SubLVDS (I/O type 4,5) | 80 | 100 | 120 | Ω |