DLPS030E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, SPI_CLK(1) | 33.3266 | 33.34 | MHz | |
tp_clkper | Clock period, SPI_CLK | 50% reference points | 29.994 | 30.006 | ns |
tp_wh | Pulse duration low, SPI_CLK | 50% reference points | 10 | ns | |
tp_wl | Pulse duration high, SPI_CLK | 50% reference points | 10 | ns | |
tt | Transition time – all signals | 20% to 80% reference points | 0.2 | 4 | ns |
tp_su | Setup time – SPI_DIN valid before SPI_CLK falling edge | 50% reference points | 10 | ns | |
tp_h | Hold time – SPI_DIN valid after SPI_CLK falling edge | 50% reference points | 0 | ns | |
tp_clqv | SP_ICLK clock low to output valid time – SPIDOUT and SPI_CSZ | 50% reference points | 1 | ns | |
tp_clqx | SPI_CLK clock low output hold time – SPI_DOUT and SPI_CSZ | 50% reference points | –1 | ns |