Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLPC3421 Display Controller
1 Features
- Display controller for DLP160CP DMD
- Two supported modes:
- nHD mode configuration
- Display 640×360 pixels
on-screen
- Input frame rates up to
360Hz
- Supports input resolutions up to
WVGA
- HD mode configuration
- Display 1280×720 pixels
on-screen
- Input frame rates up to 60Hz
- Supports input resolutions up to
HD
- Pixel data processing:
- Content adaptive illumination control
(CAIC)
- Local
area brightness boost (LABB)
- 1D Keystone correction
- Color coordinate adjustment
- Active power management
processing
- Programmable degamma
- Color space conversion
- 4:2:2 to 4:4:4 chroma
interpolation
- 24-bit, input pixel interface support:
- Parallel interface protocols
- Pixel clock up to 155MHz
- Multiple input pixel data format
options
- FPD-Link through FPGA in HD Mode
- MIPI® DSI (display serial interface)
type 3:
- 1–4 lanes, up to 470Mbps lane
speed
- External flash support
- Auto DMD parking at power down
- Embedded frame memory (eDRAM)
- System features:
- I2C device control
- Programmable splash screens
- Programmable LED current control
- Display image rotation
- Pair with DLPA2000, DLPA2005, and DLPA3000 PMIC (power management integrated circuit) and LED
driver