DLPS231B October 2021 – October 2024 DLPC3421
PRODUCTION DATA
Feature | nHD Configuration | HD Configuration | |
---|---|---|---|
FPGA (XC7S50-2CSGA324C4493) | No | Yes | |
Resolution on screen | 640×360 | 1280×720 | |
Input frame rate | Up to 360Hz | 720p up to 60Hz | |
640×360 up to 240Hz | |||
Interface | |||
Parallel Interface | Yes | No | |
DSI | Yes | No | |
FPD-Link | No | Yes | |
Data format | |||
RGB888 | Yes | Yes | |
YCrCb888 | Yes | No | |
RGB666 | Yes | No | |
RGB656 | Yes | No | |
YCrCb565 | Yes | No | |
YCrCb4:2:2 | Yes | No | |
PMIC IC Supported | |||
DLPA2000 | Yes | Yes | |
DLPA2005 | Yes | Yes | |
DLPA3000 | No | Yes |