over operating free-air temperature range (unless otherwise noted) | MIN | NOM | MAX | UNIT |
---|
V(VDD) | Core power 1.1V (main 1.1V) | | 1.045 | 1.10 | 1.155 | V |
V(VDDLP12) | DSI PHY low power mode driver supply | See (3)(4) | 1.045 | 1.10 | 1.155 | V |
V(VCC18) | All 1.8V I/O power: (1.8V power supply
for RESETZ, PARKZ LED_SEL, CMP_OUT, GPIO, IIC1, TSTPT, and JTAG
pins.) | | 1.64 | 1.80 | 1.96 | V |
V(VCC_INTF) | Host or parallel interface I/O power: 1.8 to 3.3V
(includes IIC0, PDATA, video syncs, and HOST_IRQ pins) | See (1) | 1.64 | 1.80 | 1.96 | V |
2.28 | 2.50 | 2.72 |
3.02 | 3.30 | 3.58 |
V(VCC_FLSH) | Flash interface I/O power: 1.8 to 3.3V | See (1) | 1.64 | 1.80 | 1.96 | V |
2.28 | 2.50 | 2.72 |
3.02 | 3.30 | 3.58 |
V(VDD_PLLM) | MCG PLL 1.1V power | See (2) | 1.025 | 1.100 | 1.155 | V |
V(VDD_PLLD) | DCG PLL 1.1V power | See (2) | 1.025 | 1.100 | 1.155 | V |
TA | Operating ambient temperature(5) | –30 | | 85 | °C |
TJ | Operating junction temperature | –30 | | 105 | °C |
(1) These supplies have multiple valid ranges.
(2) The minimum voltage is lower than other 1.1V supply minimum to enable
additional filtering. This filtering may result in an IR drop across the
filter.
(3) It is recommended that VDDLP12 rail is tied to the VDD rail. The DSI LP supply
(VDDLP12) is only used for read responses from the controller which are not
supported. Because of this, a separate 1.2V rail is not required. If a separate
1.2V supply is already being used to power this rail, a voltage tolerance of
±6.67% is allowed on this separate 1.2V supply.
(4) When the DSI-PHY LP supply (VDDLP12) is fed from a supply separate from VDD,
the VDDLP12 power must sequence ON after the 1.1V core supply and must sequence
OFF before the 1.1V core supply.
(5) The operating ambient temperature range assumes 0 forced air flow, a JEDEC JESD51 junction-to-ambient thermal resistance value at 0 forced air flow (R
θJA at 0 m/s), a JEDEC JESD51 standard test card and environment, along with minimum and maximum estimated power dissipation across process, voltage, and temperature. Thermal conditions vary by application, and this affects R
θJA. Thus, maximum operating ambient temperature varies by application.
- Ta_min = Tj_min – (Pd_min × RθJA) = –30°C – (0.0 W × 30.3°C/W) = –30°C
- Ta_max = Tj_max – (Pd_max × RθJA) = +105°C – (0.348 W × 30.3°C/W) = +94.4°C