DLPS143B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
INTERNAL PULLUP AND PULLDOWN RESISTOR CHARACTERISTICS | TEST CONDITIONS(1) | MIN | MAX | UNIT |
---|---|---|---|---|
Weak pullup resistance | VCCIO = 3.3 V | 29 | 63 | kΩ |
VCCIO = 2.5 V | 38 | 90 | ||
VCCIO = 1.8 V | 56 | 148 | ||
Weak pulldown resistance | VCCIO = 3.3 V | 30 | 72 | kΩ |
VCCIO = 2.5 V | 36 | 101 | ||
VCCIO = 1.8 V | 52 | 167 |