DLPS143B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
The DLPC3434 digital controller, a component of the DLP230KP (.23 HD) chipset, supports reliable operation of the DLP230KP digital micromirror device (DMD). The DLPC3434 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution HD displays.
Visit the getting started with TI DLP®Pico™ display technology page, and view the programmer's guide to learn how to get started.
The DLP230KP chipset includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPC3434 | NFBGA (176) | 7.00 mm × 7.00 mm |