DLPS156F January 2019 – November 2024 DLPC3436
PRODUCTION DATA
The DLPC3436 and DLPC3426 display controllers, components of the DLP230NP or DLP230NPSE .23 1080p chipset, support reliable operation of the DLP230NP/NPSE digital micromirror device (DMD). The DLPC34x6 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling a small form factor, low power, and full HD displays.
Visit the Getting Started with TI DLP® PicoTM Display Technology page to learn more about DMD technology.
The DLP230NP/NPSE .23 1080p chipset includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.
CONTROLLER | DMD | DESCRIPTION |
---|---|---|
DLPC3436 | DLP230NP | Higher brightness |
DLPC3426 | DLP230NPSE | Lower brightness |
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM) |
---|---|---|
DLPC3436 | NFBGA (176) | 7.00mm × 7.00mm |
DLPC3426 | NFBGA (176) | 7.00mm × 7.00mm |