The DLPC3437 digital controller, part of the DLP3310 (.33 1080p) chipset, supports reliable operation of the DLP3310 digital micromirror device (DMD). The DLPC3437 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution full HD displays.
Visit the getting started with TI DLP® Pico™ display technology page, and view the programmer's guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which includeproduction ready optical modules, optical module manufacturers, and design houses.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLPC3437 | NFBGA (201) | 13.00 mm × 13.00 mm |
Changes from Revision C (June 2019) to Revision D (August 2021)
Changes from Revision B (January 2018) to Revision C (June 2019)