DLPS084D January 2017 – August 2021 DLPC3437
PRODUCTION DATA
The DLPC3437 controller is required to be coupled with DLP3310 (0.33 1080p) DMD to provide a reliable display solution for various data and video display applications. DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the chipset.
Click on these links to find more information about Applications of interest: Mobile Smart TV, DLP Signage, Mobile projector, Commercial gaming displays, Pico projectors, and Smart home displays.