DLPS084D January 2017 – August 2021 DLPC3437
PRODUCTION DATA
The DLPC3437 is the display controller for the DLP3310 (0.33 1080p) DMD. The DLPC3437 is part of the chipset comprising the DLPC3437 controller, the DLP3310 (0.33 1080p) DMD, and the DLPA300X PMIC (which includes an LED driver). All three components of the chipset must be used in conjunction with each other, along with the XC7Z020-1CLG484I4493 FPGA for reliable operation of the DLP3310 (0.33 1080p) DMD. See Table 6-1. The DLPC3437 display controller provides data and image processing functions that are optimized for small form factor and power-constrained full HD display applications. Applications include pico projectors, wearable displays, and digital signage. Standalone projectors must include a separate front-end chip to interface to the outside world (for example, video decoder, HDMI receiver, triple ADC, or USB I/F chip).