DLPS112C June 2018 – August 2021 DLPC3479
PRODUCTION DATA
The DLPC3479 display and light controller, part of the DLP4710LC (.47 1080p) chipset, supports reliable operation of the DLP4710LC digital micromirror device (DMD) for video display and light control applications. The DLPC3479 controller provides a convenient interface between system electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.
Visit the TI DLP® Light Control page, and view the programmer's guide to learn how to get started.
The chipsets include established resources to help the user accelerate the design cycle, which includeproduction ready optical modules, optical module manufacturers, and design houses.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLPC3479 | NFBGA (201) | 13.00 mm × 13.00 mm |