DLPS223A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
The DLPC4430 is a digital display controller for the DLP® display chipset. The chipset comprises the DLPC4430 display controller, the DLP digital micromirror device (DMD), the DLPA100 controller power management device, and the DLPA300 DMD micromirror driver (refer to the DMD data sheet). This solution is a great fit for display systems that require high resolution, high brightness, and system simplicity. To ensure reliable operation, the DLPC4430 display controller must always be used with a DLP DMD and respective DLP power management devices.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPC4430 | ZPC (516) | 27.00 mm × 27.00 mm |