DLPS223A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
SYSTEM OSCILLATORS | |||||
fclock | Clock frequency, MOSC(1) | 19.998 | 20.002 | MHz | |
tc | Cycle time, MOSC(1) | 49.995 | 50.005 | MHz | |
tw(H) | Pulse duration(2), MOSC, high | 50% to 50% reference points (signal) | 20 | ns | |
tw(L) | Pulse duration(2), MOSC, low | 50% to 50% reference points (signal) | 20 | ns | |
tt | Transition time(2), MOSC, tt = tf /tr | 20% to 80% reference points (signal) | 12 | ns | |
tjp | Period Jitter(2), MOSC (This is the deviation in period from the ideal period due solely to high frequency jitter). | 18 | ps |