DLPS223A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input voltage | USB (9) | 2.0 | V | |||
OSC (10) | 2.0 | ||||||
3.3-V LVTTL (1,2,3,4) | 2.0 | ||||||
3.3-V I2C (8) | 2.4 | VDD33VDD33+0.5 | |||||
VIL | Low-level input voltage | USB (9) | 0.8 | V | |||
OSC (10) | 0.8 | ||||||
3.3-V LVTTL (1,2,3,4) | 0.8 | ||||||
3.3-V I2C (8) | –0.5 | 1.0 | |||||
VDIS | Differential Input Voltage | USB(9) | 200 | mV | |||
VICM | Differential cross point voltage | USB(9) | 0.8 | 2.5 | V | ||
VHYS | Hysteresis (VT+ –V T-) | USB(9) | 200 | mV | |||
3.3-V LVTTL (1,2,3,4) | 400 | ||||||
3.3-V I2C (8) | 300 | 550 | 600 | ||||
VOH | High-level output voltage | USB (9) | 2.8 | V | |||
1.8-V LVDS (7) | 1.520 | ||||||
3.3-V LVTTL (1,2,3) | IOH = Max Rated | 2.7 | |||||
VOL | Low-level output voltage | USB (9) | 0.0 | 0.3 | V | ||
1.8-V LVDS (7) | 0.880 | ||||||
3.3-V LVTTL (1,2,3) | IOL = Max Rated | 0.4 | |||||
3.3-V I2C (8) | IOL = 3-mA sink | 0.4 | |||||
VOD | Output differential voltage | 1.8-V LVDS (7) | 0.065 | 0.440 | V | ||
IIH | High-level input current | USB(9) | 200 | µA | |||
OSC (10) | –10.0 | 10 | |||||
3.3-V LVTTL (1-4) without internal pulldown | VIH = VDD33 | –10.0 | 10 | ||||
3.3-V LVTTL (1-4) with internal pulldown | VIH = VDD33 | 10.0 | 200.0 | ||||
3.3-V I2C (8) | VIH = VDD33 | 10.0 | |||||
IIL | Low-level input current | USB(9) | –10.0 | 10.0 | µA | ||
OSC (10) | –10.0 | 10.0 | |||||
3.3-V LVTTL (1–4) without internal pulldown | VOH = VDD33 | –10.0 | 10.0 | ||||
3.3-V LVTTL (1-4) with internal pulldown | VOH = VDD33 | –10.0 | –200 | ||||
3.3-V I2C (8) | VOH = VDD33 | –10.0 | |||||
IOH | High-level output current | USB(9) | –18.4 | mA | |||
1.8-V LVDS (7) (VOD = 300 mV) | VO = 1.4 V | 6.5 | |||||
3.3-V LVTTL (1) | VO = 2.4 V | –4.0 | |||||
3.3-V LVTTL (2) | VO = 2.4 V | –8.0 | |||||
3.3-V LVTTL (3) | VO = 2.4 V | –12.0 | |||||
IOL | Low-level output current | USB (9) | 19.1 | mA | |||
1.8-V LVDS (7) (VOD = 300 mV) | VO = 1.0 V | 6.5 | |||||
3.3-V LVTTL (1) | VO = 0.4 V | 4.0 | |||||
3.3-V LVTTL (2) | VO = 0.4 V | 8.0 | |||||
3.3-V LVTTL (3) | VO = 0.4 V | 12.0 | |||||
3.3-V I2C (8) | 3.0 | ||||||
IOZ | High-impedance leakage current | USB (9) | –10 | pF | |||
LVDS (7) | –10 | ||||||
3.3-V LVTTL (1,2,3) | –10 | ||||||
3.3-V I2C (8) | –10 | ||||||
CI | Input capacitance | USB (9) | 11.84 | 17.07 | pF | ||
3.3-V LVTTL (1) | 3.75 | 5.52 | |||||
3.3-V LVTTL (2) | 3.75 | 5.52 | |||||
3.3-V LVTTL (4) | 3.75 | 5.52 | |||||
3.3-V I2C (8) | 5.26 | 6.54 | |||||
ICC11 | Supply voltage, 1.15-V core power | Normal Mode | 2368 | mA | |||
ICC18 | Supply voltage, 1.8-V power (LVDS I/O and internal DRAM) | Normal Mode | 1005 | mA | |||
ICC33 | Supply voltage, 3.3-V I/O power | Normal Mode | 33 | mA | |||
ICC11_PLLD | Supply voltage, DMD PLL Digital Power ( 1.15 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Digital power ( 1.15 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Digital power ( 1.15 V) | Normal Mode | 4.4 | 6.2 | mA | ||
ICC18_PLLD | Supply voltage, DMD PLL Analog Power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC18_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Analog power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC18_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Analog power (1.8 V) | Normal Mode | 8.0 | 10.2 | mA | ||
ICC11_PLLS | Supply voltage, Video-2X PLL Analog Power ( 1.15 V) | Normal Mode | 2.9 | mA | |||
Total Power | Normal Mode | 4.76 | W | ||||
ICC11 | Supply voltage, 1.15 V core power | Low Power Mode | 21 | mA | |||
ICC18 | Supply voltage, 1.8-V power (LVDS I/O and internal DRAM) | Low Power Mode | 0 | mA | |||
ICC33 | Supply voltage, 3.3-V I/O power | Low Power Mode | 18 | mA | |||
ICC11_PLLD | Supply voltage, DMD PLL Digital Power ( 1.15 V) | Low Power Mode | 2.03 | mA | |||
ICC11_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Digital power ( 1.15 V) | Low Power Mode | 2.03 | mA | |||
ICC11_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Digital power ( 1.15 V) | Low Power Mode | 2.03 | mA | |||
ICC18_PLLD | Supply voltage, DMD PLL Analog Power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC18_PLLM1 | Supply voltage, Master-LS Clock Generator PLL Analog power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC18_PLLM2 | Supply voltage, Master-HS Clock Generator PLL Analog power (1.8 V) | Low Power Mode | 5.42 | mA | |||
ICC11_PLLS | Supply voltage, Video-2X PLL Analog Power ( 1.15 V) | Low Power Mode | .03 | mA | |||
Total Power | Low Power Mode | 106 | mW |