DLPS223A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
The DLPC4430 controller contains a test point output port, TSTPT_(7:0), which provides selected system calibration support as well as ASIC debug support. These test points are inputs while reset is applied and switch to outputs when reset is released. The state of these signals is sampled upon the release of system reset and the captured value configures the test mode until the next time reset is applied. Each test point includes an internal pull-down resistor and thus external pull-ups are used to modify the default test configuration. The default configuration (x00) corresponds to the TSTPT_(7:0) outputs being driven low for reduce switching activity during normal operation. For maximum flexibility, an option to jumper to an external pull-up is recommended for TSTPT_(3:0). Note that adding pull-up to TSTPT_(7:4) may have adverse affects for normal operation and are not recommended. Note that these external pull-ups are only sampled upon a zero to one transition on POSENSE and thus changing their configuration after reset has been released does not have any effect until the next time reset is asserted and released. #GUID-BFB30140-58D2-409D-B692-F840F57A7AF3/GUID-80EF0662-23D8-4613-8DD4-7371900F786B defines the test mode selection for 3 of the 16 programmable scenarios defined by TSTPT_(3:0):
No Switching Activity | System Calibration | ARM Debug Signal Set | |
---|---|---|---|
TSTPT(3:0) Capture Value | x0 | x8 | x1 |
TSTPT(0) | 0 | Vertical Sync | ARM9_Debug (0) |
TSTPT(1) | 0 | Delayed CW Index | ARM9_Debug (1) |
TSTPT(2) | 0 | Sequence Index | ARM9_Debug (2) |
TSTPT(3) | 0 | CW Spoke Test Pt | ARM9_Debug (3) |
TSTPT(4) | 0 | CW Revolution Test Pt | ARM9_Debug (4) |
TSTPT(5) | 0 | Reset Seq. Aux Bit 0 | ARM9_Debug (5) |
TSTPT(6) | 0 | Reset Seq. Aux Bit 1 | ARM9_Debug (6) |
TSTPT(7) | 0 | Reset Seq. Aux Bit 2 | ARM9_Debug (7) |