DLPS031C December 2013 – August 2015 DLPC6401
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, P1A_CLK, P1B_CLK, P1C_CLK | 12 | 150 | MHz | |
tc | Cycle time, P1A_CLK, P1B_CLK, P1C_CLK | 6.666 | 83.33 | ns | |
tw(H) | Pulse duration, high | 50% to 50% reference points (signal) | 2.3 | ns | |
tw(L) | Pulse duration, low | 50% to 50% reference points (signal) | 2.3 | ns | |
tjp | Clock period jitter, P1A_CLK, P1B_CLK, P1C_CLK
(that is, the deviation in period from ideal period) |
Max ƒclock | See (2) | ps | |
tt | Transition time, tt = tf / tr, P1A_CLK, P1B_CLK, P1C_CLK | 20% to 80% reference points (signal) | 0.6 | 2 | ns |
tt | Transition time, tt = tf / tr, P1_A(9-0), P1_B(9-0) , P1_C(9-0), P1_HSYNC, P1_VSYNC, P1_DATEN | 20% to 80% reference points (signal) | 0.6 | 3 | ns |
tt | Transition time, tt = tf / tr, ALF_HSYNC, ALF_VSYNC, ALF_CSYNC(1) | 20% to 80% reference points (signal) | 0.6 | 3 | ns |
SETUP AND HOLD TIMES(3) | |||||
tsu | Setup time, P1_A(9-0), valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_A(9-0), valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_B(9-0), valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_B(9-0), valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_C(9-0), valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_C(9-0), valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_VSYNC, valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_VSYNC, valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_HSYNC, valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_HSYNC, valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_FIELD, valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_FIELD, valid after P1x_CLK↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_DATEN, valid before P1x_CLK↑↓ | 0.8 | ns | ||
th | Hold time, P1_DATEN, valid after P1x_CLK↑↓ | 0.8 | ns |