DLPS031C December 2013 – August 2015 DLPC6401
PRODUCTION DATA.
The DLPC6401 device introduces a fixed number of field and frame delays. For optimum audio and video synchronization, this delay must be matched in the audio path. Table 3 defines the video delay to support audio matching.
Frame and fields in Table 3 refer to source frames and fields.
SOURCE | 2D VIDEO DECODER | DE-INTERLACING | FORMATTER BUFFER | TOTAL DELAY |
---|---|---|---|---|
10 to 47 Hz
Non-interlaced graphics |
Disabled
{0 frames} |
Disabled
{0 frames} |
Enabled
{1 frame} |
1 frame |
47 to 63 Hz
Non-interlaced graphics |
Disabled
{0 frames} |
Disabled
{0 frames} |
Enabled
{1 frame} |
1 frame |
63 to 120 Hz
Non-interlaced graphics |
Disabled
{0 frames} |
Disabled
{0 frames} |
Enabled
{1 frame} |
1 frame |
100 to 120 Hz
Display at native rate graphics |
Disabled
{0 frames} |
Disabled
{0 frames} |
Enabled
{1 frame} |
1 frame |
50 to 60 Hz interlaced
SDTV video (NTSC, PAL, SECAM) |
Enabled
{0 fields} |
Edge adaptive de-interlacing enabled
{0 fields} |
Enabled
{1 field} |
1 field |
60 Hz interlaced
HDTV video (480i, 1080i) |
Disabled
{0 fields} |
Edge adaptive de-interlacing enabled
{0 fields} |
Enabled
{1 field} |
1 field |
24 to 30 Hz interlaced
HDTV video (480i, 1080i) |
Disabled
{0 fields} |
Edge adaptive de-interlacing enabled
{0 fields} |
Enabled
{1 field} |
1 field |
60 Hz progress
HDTV video (480p, 720p) |
Disabled
{0 frames} |
N/A
{0 frames} |
Enabled
{1 frame} |
1 frame |
24 to 30 Hz Progress
HDTV video (480p, 720p) |
Disabled
{0 frames} |
N/A
{0 frames} |
Enabled
{1 frame} |
1 frame |
63 to 87 Hz
Interlaced graphics ≤1280 APPL and ≤75 MHz |
Disabled
{0 fields} |
Edge adaptive de-interlacing enabled
{0 fields} |
Enabled
{1 field} |
1 field |
63 to 87 Hz
Interlaced graphics >1280 APPL or >75 MHz |
Disabled
{0 fields} |
Field-dependent scaling enabled
{0 fields} |
Enabled
{1 field} |
1 field |