The DLPC6540 is a digital display controller for the TI DLP Products 4K UHD display chipset. The DLPC6540 display controller, together with the DLP471TP digital micromirror device (DMD) and the DLPA3005 power management IC (PMIC) comprise the chipset. This solution is fit for display systems that require high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC6540 display controller must always be used with the DLP471TP DMD and the DLPA3005 power management integrated circuit per application.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPC6540ZDC | P-HBGA (676) | 31.00 mm × 31.00 mm |