DLPS271 April 2024 DLPC7530
PRODUCTION DATA
The DLPC7530 is a digital display controller for the 1080p display chipsets, which comprises the DLPC7530 display controller, the DLP472NE and DLP651NE digital micromirror devices (DMD), and the DLPA100 power and motor driver. This solution targets display systems that require lower cost high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC7530 controller must always be used with the DLP472NE and DLP651NE DMDs and the DLPA100 power management integrated circuit in each application.
PART NUMBER | PACKAGE(1)(2) | PACKAGE SIZE |
---|---|---|
DLPC7530ZDC | P-HBGA (676) | 31.00mm × 31.00mm |