DLPS271 April 2024 DLPC7530
PRODUCTION DATA
The DLPC7530 introduces a variable number of field/frame delays dependent on the source type and selected processing steps performed on the source. For optimum audio/video synchronization, this delay must be matched in the audio path. The following tables define the various video delay scenarios to aid in audio matching.
Because the input and output rates are different when frame rate conversion (FRC) is employed, the delay through the FRC is variable.