DLPS271 April 2024 DLPC7530
PRODUCTION DATA
The DLPC7530 can support a low cost power delivery system with a single 1.21V power source derived from a switching regulator. To enable this approach, provide typical bulk (e.g. 10 µF, 22 µF) and high frequency (e.g. 0.1 µF) filtering for the 1.21-V power rail (VDD121_SCS). Place the high-frequency filtering capacitors as close as possible to the VDD121_SCS power balls.