DLPS271 April 2024 DLPC7530
PRODUCTION DATA
The DLPC7530 controller is ideal for applications requiring high-performance, high-resolution displays. When the DLPC7530 display controller is combined with the DLP472NE and DLP651NE DMD, a power management and motor driver device (DLPA100), and other electrical, optical and mechanical components the chipset enables bright, affordable, full HDdisplay solutions. A typical full HD or 1080p system application using the DLPC7530 controller and DLP472NE and DLP651NE DMD is shown in the figures below.