DLPS271 April 2024 DLPC7530
PRODUCTION DATA
THERMAL METRIC (1) | TEST CONDITIONS (2) | ZDC | UNIT | |
---|---|---|---|---|
P-HBGA676 | ||||
676 PINS (576 Populated) | ||||
RθJA | Junction-to-air thermal resistance (3) | 0m/s
of forced airflow, without
heatsink 1m/s of forced airflow, without heatsink 2m/s of forced airflow, without heatsink 1m/s of forced airflow, with heatsink, 7W 2m/s of forced airflow, with heatsink, 7W 1m/s of forced airflow, with heatsink, 15W 2m/s of forced airflow, with heatsink, 15W | 7.4 6.3 6.0 5.3 4.8 4.0 3.5 | °C/W |
RJC | Junction-to-case thermal resistance (4) | 2.7 | °C/W | |
RJB | Junction-to-board thermal resistance (4) | 3.5 | °C/W | |
ψJT(5) | Temperature variance from junction to package top center temperature, per unit power dissipation. | 0m/s
of forced airflow, without
heatsink 1m/s of forced airflow, without heatsink 2 m/s of forced airflow, without heatsink | 0.6 0.6 0.6 | °C/W |
PMAX | Package - Maximum Power(3) (6) | 0m/s
of forced airflow, without
heatsink 1m/s of forced airflow, without heatsink 2m/s of forced airflow, without heatsink | 8.10 9.52 10.00 | W |
THERMAL METRIC (1) | TEST CONDITIONS | ZDC | UNIT | |
---|---|---|---|---|
P-HBGA676 | ||||
676 PINS (576 Populated) | ||||
RθJA | Junction-to-air thermal resistance | 1m/s
of forced airflow, with
heatsink,
7W 2m/s of forced airflow, with heatsink, 7W 1m/s of forced airflow, with heatsink, 15W 2m/s of forced airflow, with heatsink, 15W | 5.3 4.8 4.0 3.5 | °C/W |
PMAX | Package - Maximum Power | 1m/s
of forced airflow, with
heatsink,
7W 2m/s of forced airflow, with heatsink, 7W 1m/s of forced airflow, with heatsink, 15W 2m/s of forced airflow, with heatsink, 15W | 11.32 12.50 15.00 17.14 | W |