The DLPC7540 is a
digital display controller for the 4K UHD and 1080p display chipsets, which
comprises of DLPC7540 controller, DLP471TE, DLP471NE,
DLP650TE or DLP651NE DMDs and DLPA100 Power and Motor driver. This solution targets display systems
that require high resolution and high brightness in a small form factor. To ensure
reliable operation, the DLPC7540 controller must always be used
with the DLP471TE, DLP471NE,
DLP650TE or DLP651NE DMDs and the DLPA100 power management
integrated circuit in each application.
Device Information(1)(2)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
DLPC7540ZDC |
P-HBGA (676) |
31.00 mm × 31.00 mm |
(1) For all available packages, see the orderable addendum.
(2) Includes embedded heat slug.