Table 6-1 Supported Input Source ParametersINTERFACE | Bits/Pixel Accepted (Max) | Bits/Pixel Processed (Max) | Source Resolution: 2D | Source Resolution: 3D (per Eye) (1) |
---|
Min | Max | Max |
---|
V-by-One | 12 | 10 | 1280 × 720 (2) | 3840 × 2160 | 1920 × 1080 (FS) |
(1) FS = Frame Sequential (Full Resolution)
(2) The minimum clock rate and link rate for the V-by-One interface, as well as Byte Mode, limits the smallest resolution that can be supported by this interface. This interface supports 3-Byte, 4-Byte, and 5-Byte Modes.