DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PARAMETER (1) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Low-Speed and Full Speed (Input Level) | ||||||
VIH | Single-ended input voltage high (driven) | 2 | V | |||
VIL | Single-ended input voltage low | 0.8 | V | |||
VDI | Differential input sensitivity | |(DP) – (DM)| | 0.2 | V | ||
VCM | Differential common mode voltage | Includes VDI range | –50 | 500 | mV | |
Low-Speed and Full Speed (Output Level) | ||||||
VOL | Low-level output voltage | with 1.425kΩ pullup to 3.6V | 0 | 0.3 | V | |
VOH | High-level output voltage | with 14.25kΩ pulldown | 2.8 | 3.6 | V | |
High-Speed (Input Level) | ||||||
VHSSQ | High-speed squelch detection threshold (differential signal amplitude) | 100 | 150 | mV | ||
High-Speed (Output Level) | ||||||
Termination | ||||||
RPU | Bus pullup resistor | 1.425 | 1.575 | KΩ | ||
RPD | Bus pulldown resistor | 14.25 | 15.75 | KΩ | ||
ZHSDRV | High-speed driver output impedance | 40.5 | 49.5 | Ω |