DLPS253 September 2024 DLPC8445
PRODUCTION DATA
Parameter | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
SUPPLY VOLTAGE(2) | |||||
VDD_CORE | 0.8V (Nominal) for core logic | –0.3 | 1.05 | V | |
VDDAR_CORE | SRAM core (0.8V nominal) | –0.3 | 1.05 | V | |
VDDS18_LVCMOS1 | 1.8V (Nominal) Fixed IO Power, left side | –0.3 | 2.2 | V | |
VDDS18_LVCMOS2 | 1.8V (Nominal) Fixed IO Power, right side | –0.3 | 2.2 | V | |
VDDA_CORE_DSI | 0.8V (Nominal) for DSI | –0.3 | 1.05 | V | |
VDDA18_DSI | 1.8V (Nominal) for DSI | –0.3 | 2.2 | V | |
VDDA_CORE_FPD | 0.8V (Nominal) Fixed Power for FPD core | –0.3 | 1.05 | V | |
VDDA18_FPD | 1.8V (Nominal) Fixed Power for FPD I/O | –0.3 | 2.2 | V | |
VDDA_CORE_Vx1 | 0.8V (Nominal) Fixed Power for Vx1 core | –0.3 | 1.05 | V | |
VDDA18_Vx1 | 1.8V (Nominal) Fixed Power for Vx1 I/O | –0.3 | 2.2 | V | |
VDDA_CORE_USB | 0.8V (Nominal) for USB Controller | –0.3 | 1.05 | V | |
VDDA18_USB | 1.8V (Nominal) for USB Phy | –0.3 | 2.2 | V | |
VDDA33_USB | 3.3V (Nominal) for USB Phy | –0.3 | 3.6 | V | |
VDDSHV_INTF | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for SPI and I2C I/O (including GPIO[8:0]) to support the PAD1000 in place of a PMIC I/O. Also HOST_IRQ. | –0.3 | 3.8 | V | |
VDDSHV_FLSH | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for the Quad-Serial Flash Interface | –0.3 | 3.8 | V | |
VDDA18_DDI | 1.8V (Nominal) Fixed IO Power for SubLVDS DMD Interface | –0.3 | 2.2 | V | |
VDDS18_OSC | 1.8V (Nominal) Fixed Power for Reference Oscillator I/O | –0.3 | 2.2 | V | |
VDDA18_PLLM | 1.8V (Nominal) for the Main I/F PLL | –0.3 | 2.2 | V | |
VDDA18_PLLD | 1.8V (Nominal) for the DMD I/F PLL | –0.3 | 2.2 | V | |
LDO INTF | |||||
CAP_VDDS_INTF | External Capacitor for 3.3V/1.8V Dual-voltage Interface I/O | 1.8 | 1.98V | V | |
CAP_VDDS_FLSH | External Capacitor for3.3V/1.8V Dual-voltage Flash I/O | ||||
GENERAL | |||||
TJ | Operating junction temperature | –30 | 115 | °C | |
TC | Operating case temperature | –30 | 105 | °C | |
Transient Overshoot and Undershoot at IO pin | 20% of IO supply voltage for up to 20% of the signal period (see Figure 5-1, IO Transient Voltage Ranges). | 0.2×VDD | V | ||
Tstg | Storage temperature range | –40 | 125 | °C |
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, and performance, and shorten the device lifetime.