DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDDA18_PLLM | AL11 | PWR | 1.8V (Nominal) for the Main I/F PLL |
VDDA18_PLLD | J13 | PWR | 1.8V (Nominal) for the DMD I/F PLL |
VDD_CORE | AA13, AA15, AA21, AB16, AC13, AD6, AD8, AD18, AD20, AE9, AE11, AF14, AF16, AF20, AG7, AH6, AJ11, AL9, AL13, AL17, AL19, K8, K18, L9, L13, M6, M20, N15, N17, T6, T12, T14, T20, U19, V8, V10, Y6, Y20 | PWR | |
VDDAR_CORE | AB10, AB12, AJ9, AJ13, AJ15, AJ17, AJ19, AK8, N11, N13, P8, P18, R9, R19, W15, W17 | PWR | |
VDDA_CORE_DSI | AR7 | PWR | |
VDDA_CORE_FPD | AM16, AM18, AM20 | PWR | 0.8V (Nominal) Fixed Power for FPD core |
VDDA_CORE_USB | AM6 | PWR | 0.8V (Nominal) for USB Controller |
VDDA_CORE_Vx1 | AM10, AM14 | PWR | 0.8V (Nominal) Fixed Power for Vx1 core |
VDDA18_DDI | J7, J9, J11, J15, J17, J19 | PWR | 1.8V (Nominal) Fixed IO Power for SubLVDS DMD Interface |
VDDA18_DSI | AP8 | PWR | 1.8V (Nominal) for DSI |
VDDA18_FPD | AN15, AP16, AP18, AR19 | PWR | 1.8V (Nominal) Fixed Power for FPD I/O |
VDDA18_USB | AN7 | PWR | 1.8V (Nominal) for USB Phy |
VDDA18_Vx1 | AM12, AP10, AP14 | PWR | 1.8V (Nominal) Fixed Power for Vx1 I/O |
VDDA33_USB | AP6 | PWR | 3.3V (Nominal) for USB Phy |
VDDS18_LVCMOS1 | AA5, AE5, AG5, AL5, W5 | ||
VDDS18_LVCMOS2 | N21, R21, U21, W21 | ||
VDDS18_OSC | U5 | PWR | 1.8V (Nominal) Fixed Power for Reference Oscillator I/O |
VDDSHV_FLSH | AC21, AE21 | PWR | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for the Quad-Serial Flash Interface |
VDDSHV_INTF | AG21, AL21 | PWR | 1.8V or 3.3V (Nominal) Multi-Voltage IO Power for SPI and I2C I/O (including GPIO[8:0]) to support the PAD1000 in place of a PMIC I/O. Also HOST_IRQ. |
VSS | A1, A9, A23, A25, AA7, AA9, AA17, AA19, AB6, AB8, AB14, AB18, AB20, AC5, AC9, AC11, AC15, AC17, AD12, AD14, AD16, AE13, AE17, AF6, AF8, AF12, AF18, AG9, AG11, AG13, AG17, AG19, AH10, AH14, AH16, AH20, AK6, AK16, AK20, AL7, AL15, AM8, AN5, AN9, AN21, AP12, AP20, AR5, AR9, AR11, AR13, AR15, AR17, AR21, AT4, AT6, AT8, AT10, AT12, AT14, AT18, AT22, AU3, AU7, AU23, AV2, AV10, AV14, AW7, AW19, AY2, AY14, AY24, B16, BA1, BA7, BA19, BA25, BB2, BB14, BB24, C9, C23, D2, D16, G5, G7, G9, G11, G15, G17, G19, G21, H6, H8, H10, H12, H14, H16, H18, H20, J5, J21, K6, K10, K16, K20, L5, L7, L11, L15, L17, M2, M10, M14, M18 , N5, N7, P10, P12, P14, P20, R5, R11, R15, R17, T8, T10, T16, U7, U11, U15, U17, V6, V12, V14, V20, W7, W13, W19, Y8, Y10, Y12, Y14, Y18 | RTN | Ground, at package level all grounds tie to VSS |
VPP | L21 | RTN | Manufacturing use only (efuse). Must be tied to ground. |