DLPS037H October 2014 – June 2024 DLPC900
PRODUCTION DATA
The DLP® LightCrafter™ Dual DLPC900 Evaluation Module (EVM) PCB is targeted at 14 layers with layer stack up shown in Figure 9-7. The PCB layer stack can vary depending on the system design. However, careful attention is required to meet design considerations. Layers 1 and 14 consist of the component layers. Layers 2, 4, 6, 9, 11, and 13 consist of solid ground planes. Layers 7 and 8 consist of solid power planes. Layers 1, 3, 5, 10, 12, and 14 are used as the primary routing layers. Routing on external layers must be less than 0.25 inches for priority one and two signals. Refer to the Table 9-9 for signal priority groups. Board material must be FR-370HR or similar. PCB must be designed for lead-free assembly with the stack-up geometry shown in Figure 9-7 and Figure 9-8.
Refer to Section 9.2 for a complete set of documentation for the DLP® LightCrafter™ Dual DLPC900 Evaluation Module (EVM) reference design.