Scalable controller supporting DLP500YX, DLP5500,
DLP6500, DLP670S, and DLP9000 digital micromirror devices (DMDs) for
high-resolution industrial and display applications
Supports multiple high-speed pattern rates up
to:
16129Hz (DLP500YX, 1-bit
pre-stored pattern mode)
2016Hz (DLP500YX, 8-bit
pre-stored pattern mode with illumination modulation)
1008Hz (DLP500YX, 16-bit
pre-stored pattern mode with illumination modulation)