DLPS037H October 2014 – June 2024 DLPC900
PRODUCTION DATA
The first way is to use a smaller package type for the flash memory. Most of the flash memory components that can be used with the DLPC900 also come in alternate packages. For example, selecting a BGA package can be more than 50% smaller compared to a TSOP package.