DLPS037H October 2014 – June 2024 DLPC900
PRODUCTION DATA
The DLPC900 can support a low-cost power delivery system with a single 1.15V power source derived from a switching regulator. The main core can receive 1.15V power directly from the regulator output, and the internal DLPC900 PLLs (PLLD_VDD, PLLM1_VDD, PLLM2_VDD, and PLLS_VAD) must receive individually filtered versions of this 1.15V power. For specific filter recommendations, refer to the Section 9.1.2.