DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
0 | 1023 | ||||||||||||||||
0 | 1 | 2 | 3 | 4 | 5 | Bits | |||||||||||
Row | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | |
0 | 0-63 | 64-127 | 128-191 | 192-255 | 256-319 | 320-383 | 384-447 | 448-511 | 512-575 | 576-639 | 640-703 | 704-767 | 768-831 | 832-895 | 896-959 | 960-1023 | 0 |
5 | 6 | 7 | 8 | 9 | 10 | Bits | |||||||||||
1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | ||
1 | 0-63 | 64-127 | 128-191 | 192-255 | 256-319 | 320-383 | 384-447 | 448-511 | 512-575 | 576-639 | 640-703 | 704-767 | 768-831 | 832-895 | 896-959 | 960-1023 | 0 |
10 | 11 | 12 | 13 | 14 | 15 | Bits | |||||||||||
2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | ||
2 | 0-63 | 64-127 | 128-191 | 192-255 | 256-319 | 320-383 | 384-447 | 448-511 | 512-575 | 576-639 | 640-703 | 704-767 | 768-831 | 832-895 | 896-959 | 960-1023 | 0 |
720 | 721 | 722 | 723 | 724 | 725 | Bits | |||||||||||
0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | 1 | 2 | 0 | ||
135 | 0-63 | 64-127 | 128-191 | 192-255 | 256-319 | 320-383 | 384-447 | 448-511 | 512-575 | 576-639 | 640-703 | 704-767 | 768-831 | 832-895 | 896-959 | 960-1023 | 0 |
725 | Bits | ||||||||||||||||
1 | 2 | ||||||||||||||||
136 | n/a | n/a | |||||||||||||||
Unused data | Total Bits | 139264 |
This mapping scheme is repeated for the other three DMD segments: