DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
over operating free-air temperature range (unless otherwise noted)
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
VIH | High-level input voltage | 1.8V LVCMOS | 65% VCCO | — | — | V |
VIL | Low-level input voltage | 1.8V LVCMOS | — | — | 35% VCCO | V |
VOH | High-level output voltage | 1.8V LVCMOS | VCCO – 0.450 | — | — | V |
VOL | Low-level output voltage | 1.8V LVCMOS | — | — | 0.450 | V |
VID | Differential peak-to-peak input voltage (external AC coupled) | 1.0V HSTL_1 | 0.150 | — | 1.250 | V |
VICM | Common mode input voltage | 1.0V HSTL_1 | — | 2/3 VMGTAVTT | — | V |
VIN | Single-ended input voltage | 1.0V HSTL_1 | –0.400 | — | VMGTAVTT | V |
VOD | Differential peak-to-peak output voltage | 1.0V HSTL_1 | 0.800 | — | — | V |
VID | Input differential voltage | 1.8V LVDS | 0.100 | 0.350 | 0.600 | V |
VICM | Input common-mode voltage | 1.8V LVDS | 0.300 | 1.200 | 1.425 | V |
VOH | High-level output voltage | 1.8V LVDS | — | — | 1.675 | V |
VOL | Low-level output voltage | 1.8V LVDS | 0.825 | — | — | V |
VOD | Output differential voltage | 1.8V LVDS | 0.247 | 0.350 | 0.600 | V |
VOCM | Output common-mode voltage | 1.8V LVDS | 1.000 | 1.250 | 1.425 | V |
CI | Input capacitance | — | 8 | — | pF | |
ICCINT | 1.0V supply voltage range, core supply | 1.0V | 3.200 | A | ||
IMGTAVCC + ICCBRAM | 1.0V supply current range, transceiver and BRAM supply | 1.0V | 5.000 | A | ||
IMGTAVTT | 1.2V supply current range, I/O transceiver termination supply | 1.2V | 1.400 | A | ||
ICCAUX + ICCAUX_IO + ICCO+ IMGTVCCAUX | 1.8V supply current range, auxiliary, auxiliary I/O, CCO, and auxiliary supply for transceivers | 1.8V | 0.160 | A |