DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Direct-write digital imaging is regularly used in PCB manufacturing. This mask-less technology offers continuous run of printing by changing the digitally created patterns without stopping the imaging head. The DLPC964 reliably operates with the DLP991U DMD. These chipset combinations provide an ideal back-end imager that takes in digital images at [4096 × 2176] resolution to achieve speeds greater than 110 gigabits per second (Gbps).