DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
over operating free-air temperature range (unless otherwise noted)
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
ELECTRICAL | |||||||
VCCINT | 1V supply voltage, core logic | 0.97 | 1.00 | 1.03 | V | ||
VCCBRAM | 1V supply voltage, Block RAM | 0.97 | 1.00 | 1.03 | V | ||
VCCAUX | 1.8V supply voltage, Auxiliary | 1.71 | 1.80 | 1.89 | V | ||
VCCAUX_IO | 1.8V supply voltage, Auxiliary I/O | 1.71 | 1.80 | 1.89 | V | ||
VCCO | 1.8V supply voltage, I/O for VCCO_0, 14, 15, 16, 17, 34, 35, 36 | 1.71 | 1.80 | 1.89 | V | ||
VMGTAVCC | 1V supply voltage, GTH transceivers | 0.97 | 1.0 | 1.08 | V | ||
VMGTAVTT | 1.2V supply voltage, GTH transmitter and receiver termination circuits | 1.17 | 1.2 | 1.23 | V | ||
VMGTVCCAUX | 1.8V supply voltage, Auxiliary voltage supply for transceivers | 1.75 | 1.80 | 1.85 | V | ||
VI | Input Voltage | 1.8V LVCMOS | 0 | — | VCCO | V | |
GTH Differential pk-pk (DVPPIN) | 0.15 | — | 1.250 | V | |||
GTH Single ended | –0.4 | — | VMGTAVTT | V | |||
GTH Common mode | — | 2/3 VMGTAVTT | — | mV | |||
VO | Output voltage | 1.8V LVCMOS | 0 | — | VCCO | V | |
GTH Differential pk-pk (DVPPOUT) | 0.8 | — | — | V | |||
GTH Common mode | VMGTAVTT–DVPPOUT/4 | mV | |||||
ENVIRONMENTAL | |||||||
TA | Operating ambient temperature | 0 | — | 85 | °C | ||
PD | Continuous total power dissipation | — | — | 18 | W |