DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bit(s) | Description | Reset | Type | Notes |
---|---|---|---|---|
0 | Fieldname: LS_BUS_TEST_PASSFAIL_FLD | 0x0 | r | |
LS bus checksum test result | ||||
'1' = checksum test passed | ||||
‘0’ = checksum test failed | ||||
1 | Fieldname: LS_BUS_IF_PKTERROR_FLD | 0x0 | r | |
LS bus packet error | ||||
'1' = LS bus interface packet error (invalid packet received) | ||||
'0' = no error | ||||
2 | Fieldname: LS_BUS_IF_PARITY_ERROR_FLD | 0x0 | r | |
LS bus parity error | ||||
'1' = LS bus interface parity error | ||||
'0' = no error | ||||
7:3 | UNUSED | 0x0 | ||
31:8 | Fieldname: LS_BUS_TEST_CHECKSUM_FLD | 0x0 | r | |
LS bus 3-bytes checksum | ||||
Passing checksum should be 0x3C7A55 |