Decoupling capacitors must be located as near as possible to the DLPC964 voltage supply pins. Capacitors should not share vias. The DLPC964 power pins can be connected directly to the decoupling capacitor (no via) if the trace is less than 0.03 inch. Otherwise, the component should be tied to the voltage or ground plane through a separate via. All capacitors should be connected to the power planes with trace lengths less than 0.05 inch.