DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL | PWR | GND | SINGLE-ENDED | DIFFERENTIAL PAIRS | UNIT |
---|---|---|---|---|---|
Pair-to-Pair | |||||
PWR | 15 | 5 | 15 | 15 | mils |
GND | 5 | 5 | 5 | mils | |
SYS_CLK100 | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
GTRX_CH(0,1,2,3)_REFCLK | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
DMD_GTREFCLK_IN_(A,B,C,D) | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
Aurora 64B/66B Input Interface - CH(0,1,2,3)_GTRX[3:0] | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
Control Signals - WDT_ENABLEZ, LOAD2, DMDLOAD_REQ, RXLPMEN, PARKZ, SYS_ARSTZ, EXT_HSSI_RST | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |
Status Signals - BLKLOADZ, MCP(3:0)_ACTIVE, HSSI_BUS_ERR, HSSI_RST_ACT, INIT_DONE | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |
HSSI DMD Interface - DMD_D_(A,B,C,D)[7:0], DMD_DCLK_(A,B,C,D), | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
DMD LS Interface - DMD_LS_CLK, DMD_LS_WDATA, DMD_LS_RDATA_(A,B,C,D) | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |
All other signals | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |