SPRS976E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see the Serial Communication Interfaces / Gigabit Ethernet Switch (GMAC_SW) section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
rgmii0_rxc | RGMII0 Receive Clock | I | B18 |
rgmii0_rxctl | RGMII0 Receive Control | I | C18 |
rgmii0_rxd0 | RGMII0 Receive Data | I | A20 |
rgmii0_rxd1 | RGMII0 Receive Data | I | C20 |
rgmii0_rxd2 | RGMII0 Receive Data | I | B20 |
rgmii0_rxd3 | RGMII0 Receive Data | I | A19 |
rgmii0_txc | RGMII0 Transmit Clock | O | C16 |
rgmii0_txctl | RGMII0 Transmit Enable | O | C17 |
rgmii0_txd0 | RGMII0 Transmit Data | O | F17 |
rgmii0_txd1 | RGMII0 Transmit Data | O | E17 |
rgmii0_txd2 | RGMII0 Transmit Data | O | D16 |
rgmii0_txd3 | RGMII0 Transmit Data | O | E16 |
rgmii1_rxc | RGMII1 Receive Clock | I | D7 |
rgmii1_rxctl | RGMII1 Receive Control | I | C10 |
rgmii1_rxd0 | RGMII1 Receive Data | I | F8 |
rgmii1_rxd1 | RGMII1 Receive Data | I | A7 |
rgmii1_rxd2 | RGMII1 Receive Data | I | E8 |
rgmii1_rxd3 | RGMII1 Receive Data | I | D8 |
rgmii1_txc | RGMII1 Transmit Clock | O | C12 |
rgmii1_txctl | RGMII1 Transmit Enable | O | D12 |
rgmii1_txd0 | RGMII1 Transmit Data | O | B10 |
rgmii1_txd1 | RGMII1 Transmit Data | O | A10 |
rgmii1_txd2 | RGMII1 Transmit Data | O | F12 |
rgmii1_txd3 | RGMII1 Transmit Data | O | E12 |
mdio_d | Management Data | IO | B17 |
mdio_mclk | Management Data Serial Clock | O | B19 |