SPRS976E November 2016 – May 2018 DM505
PRODUCTION DATA.
Table 5-33 and Table 5-34, Table 5-35 and Table 5-36 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-22, Figure 5-23, Figure 5-24, Figure 5-25, Figure 5-26 and Figure 5-27).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F12 | tsu(dV-clkH) | Setup time, read gpmc_ad[15:0] valid before gpmc_clk high | 1.9 | ns | |
F13 | th(clkH-dV) | Hold time, read gpmc_ad[15:0] valid after gpmc_clk high | 1 | ns | |
F21 | tsu(waitV-clkH) | Setup time, gpmc_wait[1:0] valid before gpmc_clk high | 1.9 | ns | |
F22 | th(clkH-waitV) | Hold Time, gpmc_wait[1:0] valid after gpmc_clk high | 1 | ns |
NOTE
Wait monitoring support is limited to a WaitMonitoringTime value > 0. For a full description of wait monitoring feature, see the Device TRM.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F0 | tc(clk) | Cycle time, output clock gpmc_clk period (12) | 11.3 | ns | |
F2 | td(clkH-nCSV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] transition (14) | F-0.8 | F+3.1 | ns |
F3 | td(clkH-nCSIV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] invalid (14) | E-0.8 | E+3.1 | ns |
F4 | td(ADDV-clk) | Delay time, gpmc_a[27:0] address bus valid to gpmc_clk first edge | B-0.8 | B+3.1 | ns |
F5 | td(clkH-ADDIV) | Delay time, gpmc_clk rising edge to gpmc_a[27:0] gpmc address bus invalid | -0.8 | ns | |
F6 | td(nBEV-clk) | Delay time, gpmc_ben[1:0] valid to gpmc_clk rising edge | B-3.8 | B+1.1 | ns |
F7 | td(clkH-nBEIV) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] invalid | D-0.4 | D+1.1 | ns |
F8 | td(clkH-nADV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale transition (14) | G-0.8 | G+3.1 | ns |
F9 | td(clkH-nADVIV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale invalid (14) | D-0.8 | D+3.1 | ns |
F10 | td(clkH-nOE) | Delay time, gpmc_clk rising edge to gpmc_oen_ren transition (14) | H-0.8 | H+2.1 | ns |
F11 | td(clkH-nOEIV) | Delay time, gpmc_clk rising edge to gpmc_oen_ren invalid (14) | E-0.8 | E+2.1 | ns |
F14 | td(clkH-nWE) | Delay time, gpmc_clk rising edge to gpmc_wen transition (14) | I-0.8 | I+3.1 | ns |
F15 | td(clkH-Data) | Delay time, gpmc_clk rising edge to gpmc_ad[15:0] data bus transition | J-1.1 | J+3.92 | ns |
F17 | td(clkH-nBE) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] transition | J-1.1 | J+3.8 | ns |
F18 | tw(nCSV) | Pulse duration, gpmc_cs[7:0] low | A | ns | |
F19 | tw(nBEV) | Pulse duration, gpmc_ben[1:0] low | C | ns | |
F20 | tw(nADVV) | Pulse duration, gpmc_advn_ale low | K | ns | |
F23 | td(CLK-GPIO) | Delay time, gpmc_clk transition to gpio6_16.clkout0 transition (13) | 1.2 | 6.1 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F12 | tsu(dV-clkH) | Setup time, read gpmc_ad[15:0] valid before gpmc_clk high | 2.5 | ns | |
F13 | th(clkH-dV) | Hold time, read gpmc_ad[15:0] valid after gpmc_clk high | 1.9 | ns | |
F21 | tsu(waitV-clkH) | Setup time, gpmc_wait[1:0] valid before gpmc_clk high | 2.5 | ns | |
F22 | th(clkH-waitV) | Hold Time, gpmc_wait[1:0] valid after gpmc_clk high | 1.9 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F0 | tc(clk) | Cycle time, output clock gpmc_clk period (12) | 15.04 | ns | |
F2 | td(clkH-nCSV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] transition (14) | F+0.7 (6) | F+6.1 (6) | ns |
F3 | td(clkH-nCSIV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] invalid (14) | E+0.7 (5) | E+6.1 (5) | ns |
F4 | td(ADDV-clk) | Delay time, gpmc_a[27:0] address bus valid to gpmc_clk first edge | B+0.7 (2) | B+6.1 (2) | ns |
F5 | td(clkH-ADDIV) | Delay time, gpmc_clk rising edge to gpmc_a[27:0] gpmc address bus invalid | 0.7 | ns | |
F6 | td(nBEV-clk) | Delay time, gpmc_ben[1:0] valid to gpmc_clk rising edge | B-4.9 | B+0.4 | ns |
F7 | td(clkH-nBEIV) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] invalid | D-0.4 | D+4.9 | ns |
F8 | td(clkH-nADV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale transition (14) | G+0.7 (7) | G+6.1 (7) | ns |
F9 | td(clkH-nADVIV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale invalid (14) | D+0.7 (4) | D+6.1 (4) | ns |
F10 | td(clkH-nOE) | Delay time, gpmc_clk rising edge to gpmc_oen_ren transition (14) | H+0.7 (8) | H+5.1 (8) | ns |
F11 | td(clkH-nOEIV) | Delay time, gpmc_clk rising edge to gpmc_oen_ren invalid (14) | E+0.7 (5) | E+5.1 (5) | ns |
F14 | td(clkH-nWE) | Delay time, gpmc_clk rising edge to gpmc_wen transition (14) | I+0.7 (9) | I+6.1 (9) | ns |
F15 | td(clkH-Data) | Delay time, gpmc_clk rising edge to gpmc_ad[15:0] data bus transition | J-0.4 (10) | J+4.9 (10) | ns |
F17 | td(clkH-nBE) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] transition | J-0.4 (10) | J+4.9 (10) | ns |
F18 | tw(nCSV) | Pulse duration, gpmc_cs[7:0] low | A (1) | ns | |
F19 | tw(nBEV) | Pulse duration, gpmc_ben[1:0] low | C (3) | ns | |
F20 | tw(nADVV) | Pulse duration, gpmc_advn_ale low | K (11) | ns | |
F23 | td(CLK-GPIO) | Delay time, gpmc_clk transition to gpio6_16.clkout0 transition (13) | 1.2 | 6.1 | ns |