SNLS610B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
If an external clock oscillator is used, then it should be directly connected to XI. XO should be left floating.
Table 8-2 lists the CMOS 25-MHz oscillator specifications.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Including operational temperature, aging, and other factors | ±100 | ppm | ||
Rise / Fall Time | 20% - 80% | 5 | ns | ||
Symmetry | Duty Cycle | 40% | 60% |