SNLS610B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
Figure 9-1 shows the connection diagram for a two-supply configuration.
For a two-supply configuration, both VDDA1P8 pins must be left unconnected.
Place 1-μF and 0.1-μF decoupling capacitors as close as possible to component VDD pins, placing the 0.1-μF capacitor closest to the pin.
The strap (SUPPLYMODE_SEL, pin 23) shall be pulled low to set double supply mode. VDDIO may be 3.3 V, 2.5 V, or 1.8 V. VDDIO_SEL strap shall be selected appropriately to VDDIO voltage applied.
For two-supply configuration, the recommendation is to power all supplies together. If that is not possible, then the following power sequencing must be used.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
t1 - VDDA2P5 ramp time | 0.5 | 100 | ms | ||
t2 - VDD1P1 ramp time | 0.5 | 100 | ms | ||
t3 - Delay | Measured W.r.t stable VDDA2P5 and VDD1P1 | 0 | 50 | ms | |
t4 - VDDIO ramp time | 0.5 | 100 | ms |