SNLS505G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DP83822HFRHBR | VQFN | RHB | 32 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822HFRHBT | VQFN | RHB | 32 | 250 | 178.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822HRHBR | VQFN | RHB | 32 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822HRHBT | VQFN | RHB | 32 | 250 | 178.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822IFRHBR | VQFN | RHB | 32 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822IFRHBT | VQFN | RHB | 32 | 250 | 178.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822IRHBR | VQFN | RHB | 32 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
DP83822IRHBT | VQFN | RHB | 32 | 250 | 178.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DP83822HFRHBR | VQFN | RHB | 32 | 3000 | 367.0 | 367.0 | 35.0 |
DP83822HFRHBT | VQFN | RHB | 32 | 250 | 210.0 | 185.0 | 35.0 |
DP83822HRHBR | VQFN | RHB | 32 | 3000 | 367.0 | 367.0 | 35.0 |
DP83822HRHBT | VQFN | RHB | 32 | 250 | 213.0 | 191.0 | 55.0 |
DP83822IFRHBR | VQFN | RHB | 32 | 3000 | 367.0 | 367.0 | 35.0 |
DP83822IFRHBT | VQFN | RHB | 32 | 250 | 213.0 | 191.0 | 55.0 |
DP83822IRHBR | VQFN | RHB | 32 | 3000 | 367.0 | 367.0 | 35.0 |
DP83822IRHBT | VQFN | RHB | 32 | 250 | 213.0 | 191.0 | 55.0 |