SNLS505G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
The following magnetics have been tested with the DP83822 using the DP83822EVM.
MANUFACTURER | PART NUMBER |
---|---|
Pulse Electronics | HX1198FNL |
HX1188NL | |
HX1188FNL | |
H2019NL | |
H1102NL | |
Abracon | ALAN101 |
Bel Fuse | S5585999J1F |
Sumida | CLP0612 |
Wurth Electronics | 7490120110 |
733330 | |
7490100111a |
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turn Ratio | ±2% | 1:1 | - |
Insertion Loss | 1 - 100 MHz | –1 | dB |
Return Loss | 1 - 30 MHz | –16 | dB |
30 - 60 MHz | –12 | dB | |
60 - 80 MHz | –10 | dB | |
Differential to Common Rejection Ratio | 1 - 50 MHz | –30 | dB |
50 - 150 MHz | –20 | dB | |
Crosstalk | 30 MHz | –35 | dB |
60 MHz | –30 | dB | |
Isolation | HPOT | 1500 | Vrms |