SNLS505G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | AVD | –0.5 | 3.8 | V | |
VDDIO | –0.5 | 3.8 | |||
TD–, TD+, RD–, RD+ | –0.5 | 6 | |||
Other Inputs | –0.5 | VDDIO + 0.3V | |||
DC output voltage | All pins | –0.5 | 3.8 | V | |
TJ | Operating junction temperature | 135 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |