Table 41. BICSR2_Register Register Field Descriptions
Bit
Field
Type
Reset
Description
15-11
RESERVED
R
0x0
Reserved
10-0
BIST_Packet_Length
R/W
0x5EE
BIST Packet Length: Length of the generated BIST packets. The value of this register defines the size (in bytes) of every packet that is generated by the BIST. Default value is 0x5DC, which is equal to 1500 bytes.